??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BAE SC-XA-T03
HELP_VARIABLE
Company
Balluff
Description
Communication Adapters and Signal Converters
Bill of material
BALLUFF BAE SC-XA-T03
VERF
Availability
Available
BC
Order code
BAE012U
TC
Product identifier
BAE SC-XA-T03
PX
Product view
46793_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.025 Kg
TRAFFIC
Customs number
85365019
WEBINC
Product group
DESCRIPT
Description
Function = Timer on/off delay, Switching amplifier up to 150 mA, Operating voltage Ub = 10...30 VDC, Digital inputs = PNP, Connection = Connector, M12x1, Connection for sensor = M12x1-Female, 4-pin, Housing material = PBT PA, Dimension = Ø 20 x 60 mm, Ambient temperature = 0...60 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions